Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all WI
Schneider Electric WI-CB-DBB Image

WI-CB-DBB

Schneider Electric WI-CB-DBB Image
WI-CB-DBB

WIB Circuit breaker cubicle - Double BusBar - up to 52kV 2500A 31,5kA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    WI
    device short name
    WIB
    product or component type
    Incomer outcomer cubicle
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    52 kV
    [Ud] Insulation voltage power frequency
    95 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    250 kV
    bus rated current
    2000 A
    1250 A
    2500 A
    peak current
    63 kA
    80 kA
    [Ir] Rated current
    1250 A
    2000 A
    2500 A
    [Ik] Short time withstand current
    25 kA for 3 s
    31.5 kA for 3 s
    IP degree of protection
    HV parts : IP65
    electrical connection
    Cable - 3 x 1000 mm² bottom per phase
    product weight
    1500 kg
    1750 kg
    height
    2750 mm
    3320 mm
    width
    600 mm
    depth
    1700 mm
    Complementary
    additional device type
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Motor ES optional
    Motor circuit breaker
    Motor DS optional
    Power meter optional
    monitoring function
    Pressure monitoring manometer
    local signalling
    LED for presence of voltage
    Environment
    standards
    IEC 62271-200
    device application
    Railway
    type of installation
    Indoor installation
    ambient air temperature for operation
    -5...40 °C
    operating altitude
    <= 5000 m
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    WI - System configuration (Version 1.1)
    Date 2/1/11
    Size 7.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /