Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Renova Surface Single Socket-Outlet Schuko with screwless terminals black

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Renova Surface
    range
    Renova
    product or component type
    Socket-outlet
    outlet standard description
    Side earth
    outlet poles configuration
    2P + E
    device presentation
    Complete product
    colour tint
    Black NCS S 9000-N
    quantity per set
    Set of 10
    Complementary
    number of power socket outlets
    1
    cover type
    Full cover plate
    device mounting
    Surface
    rated current
    16 A
    [Ue] rated operational voltage
    250 V AC
    connections - terminals
    Screwless terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² (solid)
    1 x 1.5...2 x 2.5 mm² (solid stranded)
    material
    PC (polycarbonate) : cover frame
    PC 10 % GF : bottom-plate
    fixing mode
    By screws insert
    By screw cover frame
    diameter
    70 mm
    embedding depth
    0 mm
    projecting depth
    43 mm
    Environment
    standards
    IEC 60884-1
    SS 4280834
    DIN VDE 0620-1
    NEK 502
    SFS 5610
    product certifications
    FIMKO
    SEMKO
    NEMKO
    CE
    IP degree of protection
    IP21 when cable is coming from below
    IP20 also with visual parts removed
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Surface Socket Outlet (1-gang) (Version 1.0)
    Date 3/13/19
    Size 502.2 KB
    Socket Outlet (Version 1.0)
    Date 3/22/19
    Size 204.4 KB
    Surface Socket Outlet (1-gang) (Version 1.0)
    Date 3/21/19
    Size 221.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 6/27/19
    Size 393.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /