Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Renova Surface
Schneider Electric WDE015876 Image

WDE015876

Schneider Electric WDE015876 Image
WDE015876

Renova Surface Single Socket-Outlet Schuko with screwless terminals white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Renova Surface
    range
    Renova
    product or component type
    Socket-outlet
    outlet standard description
    Side earth
    outlet poles configuration
    2P + E
    device presentation
    Complete product
    colour tint
    White RAL 9010
    quantity per set
    Set of 10
    Complementary
    number of power socket outlets
    1
    cover type
    Full cover plate
    device mounting
    Surface
    rated current
    16 A
    [Ue] rated operational voltage
    250 V AC
    connections - terminals
    Screwless terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² (solid)
    1 x 1.5...2 x 2.5 mm² (solid stranded)
    material
    PC (polycarbonate) : cover frame
    PC 10 % GF : bottom-plate
    fixing mode
    By screws insert
    By screw cover frame
    diameter
    70 mm
    embedding depth
    0 mm
    projecting depth
    43 mm
    Environment
    standards
    IEC 60884-1
    SS 4280834
    DIN VDE 0620-1
    NEK 502
    SFS 5610
    product certifications
    SEMKO
    NEMKO
    CE
    FIMKO
    IP degree of protection
    IP21 when cable is coming from below
    IP20 also with visual parts removed
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 3/22/19
    Size 204.4 KB
    Surface Socket Outlet (1-gang) (Version 1.0)
    Date 3/21/19
    Size 221.2 KB
    Surface Socket Outlet (1-gang) (Version 1.0)
    Date 3/13/19
    Size 502.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 6/27/19
    Size 393.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /