Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact complete rocker switch two-way screw brushed steel

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    product or component type
    Rocker switch
    quantity per set
    Set of 1
    Complementary
    device presentation
    Complete switch
    switch function
    2-way
    switch pattern
    [6/1]
    rated current/voltage
    16 A - 250 V - AC
    colour
    Brushed steel
    connections - terminals
    Screw terminals
    loop terminals
    2
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    optional fixing mode
    By claw kit insert
    embedding depth
    15 mm
    height
    87 mm
    width
    87 mm
    projecting depth
    18 mm
    Environment
    standards
    EN 60669-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Switch (Version 1.0)
    Date 7/2/19
    Size 455.3 KB
    Switch (Version 1.0)
    Date 7/11/19
    Size 302.9 KB
    Switch Insert (Version 1.0)
    Date 6/7/19
    Size 578.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Installation switches, screw & screwless-type (Exxact) (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Exxact DIY switches (Version 1.0)
    Date 10/11/11
    Size 167.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /