Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact surface box 2-gang 35mm IP21 metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Surface mounted box
    quantity per set
    1 piece
    Complementary
    colour
    Metallic
    function available
    Possibility to add strain relief and separation wall
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    156 mm
    width
    85 mm
    projecting depth
    35 mm
    Environment
    standards
    IEC 60884-1
    EN 60670-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Finnish
    • Swedish
    • Norwegian
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 3/20/15
    Size 550 KB
    FIMKO Certificate (Version 1.0)
    Date 3/27/15
    Size 825.3 KB
    NEMKO Certificate (Version 1.0)
    Date 4/8/15
    Size 216.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    User manual Exxact SMB IP20 (Version 01)
    Date 11/16/10
    Size 5.4 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Installation Boxes (Version 1.0)
    Date 10/17/18
    Size 2.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /