Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact - double USB power supply - 2,1A - anthracite BP

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    USB charger
    device application
    Charger
    device presentation
    Mechanism with central plate
    output current
    2.1 A
    colour tint
    Anthracite
    Complementary
    device mounting
    Flush
    quantity per set
    1 piece
    [Ue] rated operational voltage
    100...240 V (+/- 10 %) AC 50/60 Hz
    [In] rated current
    180 mA
    energy efficiency ratio
    72
    power consumption in W
    < 0.1 W
    nominal output power
    10.5 W
    input power
    12 W
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
    service life in hours
    30000 h 10.5 W
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² rigid
    1.5...2.5 mm² flexible
    1.5...2.5 mm² stranded
    wire stripping length
    8 mm
    material
    PC/ABS
    protection type
    Short time short-circuit protection
    fixing mode
    By screws
    type of packing
    Flow-pack
    product compatibility
    Mobile/tablet Android
    Mobile/tablet Mac iOS
    Mobile/tablet Windows
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    product weight
    0.03 kg
    Environment
    standards
    EN 60950-1
    EN 61558-1
    EN 60335-1
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2009/125/EC - ecodesign
    product certifications
    FIMKO
    NEMKO
    SEMKO
    IK degree of protection
    IK04
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Ukrainian
    • French
    • Finnish
    • Hungarian
    • Bosnian
    • Lithuanian
    • Russian
    • Czech
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Turkish
    • Kazakh
    • Portuguese
    • Greek
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Estonian
    • Bulgarian
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO Certificate (Version 1.0)
    Date 11/1/18
    Size 407.5 KB
    FIMKO Certificate (Version 1.0)
    Date 12/4/18
    Size 183.5 KB
    NEMKO Certificate (Version 1.0)
    Date 6/21/18
    Size 211.4 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    USB 2.1 Charger Insert - Schneider Electric - Instruction sheet (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 4/10/17
    Size 728.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Exxact USB power supply (Version 1.0)
    Date 6/13/18
    Size 359.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /