Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact complete so cp 3xEuro screw anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    range
    Exxact
    product or component type
    Socket-outlet
    device presentation
    Complete product
    quantity per set
    1 piece
    Complementary
    device mounting
    Flush
    socket number
    3
    outlet poles configuration
    2P with shutters
    rated current/voltage
    2.5 A - 250 V AC
    colour
    Anthracite
    connections - terminals
    Screw terminals
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    ASA + PC
    embedding depth
    29 mm
    height
    87 mm
    width
    87 mm
    projecting depth
    11.8 mm
    Environment
    standards
    IEC 60884-1
    SFS 5610:2004
    SS 4280834
    IEC 60884-2-2
    NEK 502:2006
    product certifications
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 8/4/17
    Size 202.8 KB
    NEMKO Certificate (Version 1.0)
    Date 5/11/17
    Size 84.9 KB
    SEMKO Certificate (Version 1.0)
    Date 7/25/17
    Size 331.9 KB
    SEMKO Certificate (Version 1.0)
    Date 6/23/15
    Size 325.6 KB
    NEMKO Certificate (Version 1.0)
    Date 5/13/15
    Size 209.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 6/27/19
    Size 751.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/20/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /