Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact cp+frame antenna outlet 2+1 hole white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    product or component type
    Central plate
    quantity per set
    1 piece
    Complementary
    product destination
    TV/R/SAT socket
    device mounting
    Flush
    Surface
    device presentation
    With cover frame
    fixing mode
    Screw
    material
    ABS (acrylonitrile butadiene-styrene)
    colour
    White RAL 9003
    surface finish
    Glossy
    surface treatment
    Untreated
    height
    87 mm
    width
    87 mm
    depth
    11.6 mm
    product compatibility
    To all major antenna outlet versions
    Complete with Exxact frame
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /