Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE008362 Image

WDE008362

Schneider Electric WDE008362 Image
WDE008362

Exxact - double USB power supply - 2,1A - white BP

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    USB charger
    device application
    Charger
    device presentation
    Insert with central cover plate
    output current
    2.1 A
    colour tint
    White
    Complementary
    device mounting
    Flush
    quantity per set
    1 piece
    [Ue] rated operational voltage
    100...240 V AC +/- 10 % at 50/60 Hz
    [In] rated current
    180 mA
    energy efficiency ratio
    72
    maximum power consumption in W
    0.1 W
    nominal output power
    10.5 W
    input power
    12 W
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.1 A
    service life in hours
    30000 h 10.5 W
    number of terminals
    2 screw terminals
    shape of screw head
    Pozidriv No 1
    clamping connection capacity
    1.5...2.5 mm² for rigid cable(s)
    1.5...2.5 mm² for flexible cable(s)
    1.5...2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    material
    PC/ABS
    protection type
    Short time short-circuit protection
    fixing mode
    By screws
    type of packing
    Flow-pack
    product compatibility
    Mobile/tablet Mac iOS
    Mobile/tablet Android
    Mobile/tablet Windows
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    net weight
    0.03 kg
    Environment
    standards
    EN 61558-1
    EN 60950-1
    EN 60335-1
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2009/125/EC - ecodesign
    product certifications
    NEMKO
    FIMKO
    SEMKO
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • Documents

    Language
    • English
    • Latvian
    • Ukrainian
    • French
    • Finnish
    • Hungarian
    • Bosnian
    • Lithuanian
    • Russian
    • Czech
    • Slovak
    • Spanish
    • Slovenian
    • Serbian
    • Dutch
    • Norwegian
    • Turkish
    • Kazakh
    • Portuguese
    • Greek
    • Croatian
    • Polish
    • Romanian
    • German
    • Swedish
    • Estonian
    • Bulgarian
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 12/4/18
    Size 183.5 KB
    NEMKO Certificate (Version 1.0)
    Date 6/21/18
    Size 211.4 KB
    SEMKO Certificate (Version 1.0)
    Date 11/1/18
    Size 407.5 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    USB 2.1 Charger Insert - Schneider Electric - Instruction sheet (Version 02)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 4/10/17
    Size 728.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /