Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact double socket-outlet with lid IP44 earthed screw white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    range
    Exxact
    product or component type
    Socket-outlet
    cover type
    Lid
    quantity per set
    Set of 1
    Complementary
    device mounting
    Flush
    socket number
    2
    outlet poles configuration
    2P + E with shutters
    rated current/voltage
    16 A - 250 V AC
    colour
    White RAL 9003
    connections - terminals
    Screw
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    PC
    PC (polycarbonate)
    embedding depth
    22 mm
    height
    82 mm
    width
    100 mm
    projecting depth
    25 mm
    Environment
    standards
    IEC 60884-1
    product certifications
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP44
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO (Version 1.0)
    Date 8/21/15
    Size 298.1 KB
    SEMKO (Version 1.0)
    Date 8/12/15
    Size 1.9 MB
    NEMKO (Version 1.0)
    Date 8/18/15
    Size 368.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 6/27/19
    Size 751.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /