Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact Primo 3-gang frame w front white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Primo
    product or component type
    Frame
    quantity per set
    1 piece
    provided equipment
    Exchangeable front that can be upgraded to a Design or Solid front
    Complementary
    device mounting
    Flush
    Surface
    number of gangs
    3 gangs
    colour
    White
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    229 mm
    width
    87 mm
    depth
    11.6 mm
    Environment
    standards
    EN 60669-1
    IEC 60884-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • German
    Certificate
    Date
    Size
    Add to My Documents
    Installation socket-outlet (Version 1.0)
    Date 5/16/19
    Size 2.1 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    VDE Certificate (Version 1.0)
    Date 8/24/16
    Size 2 MB
    SEMKO Certificate (Version 1.1)
    Date 2/19/16
    Size 1.6 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 3.4 MB
    NEMKO Certificate (Version 1.0)
    Date 4/30/10
    Size 484.4 KB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 466.3 KB
    VE Certificate (Version 1.0)
    Date 2/16/19
    Size 396.5 KB
    SCHUKO Socket outlet (Version 2.0)
    Date 7/9/19
    Size 406.1 KB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 1.5 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.5 MB
    OEVE Certificate (Version 1.0)
    Date 5/2/18
    Size 411.4 KB
    FIMKO Certificate (Version 1.1)
    Date 2/25/16
    Size 211.7 KB
    FIMKO Certificate (Version 1.0)
    Date 10/12/15
    Size 1.4 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 5.1 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 1.4 MB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 464.1 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Exxact frames with transparent front and inlays (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /