Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Renova - dimmer - 230 V - 420 W - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Renova
    product or component type
    Dimmer
    device presentation
    Complete product
    dimmer type
    Universal
    load type
    Incandescent lamp : 40...420 W
    230 V AC halogen lamp : 40...420 W
    Low voltage halogen lamp with electronic transformer : 40...420 W
    Conventional transformer : 40...420 W
    colour tint
    White
    quantity per set
    Set of 1
    Complementary
    [Ue] rated operational voltage
    230 V AC
    rated current
    10 A
    power range
    40...420 W
    switch function
    1-pole 2-way
    dimmer control
    Rotary push type
    protection type
    Electronic short-circuit and automatic overload protection
    connections - terminals
    Screw terminals
    number of loop terminals
    1
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² (solid)
    1 x 1.5...2 x 2.5 mm² (solid stranded)
    material
    PC/ABS
    device mounting
    Flush
    diameter
    83 mm
    embedding depth
    29 mm
    projecting depth
    22 mm
    Environment
    IP degree of protection
    IP20 also with visual parts removed
    standards
    EN 60669-2-1
    EN 60669-1
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1426  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /