Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Renova - dimmer - 230 V - 630 W - white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Renova
    product or component type
    Dimmer
    device application
    Control
    device presentation
    Complete product
    dimmer type
    Transistor
    load type
    Incandescent lamp : 60...630 W
    230 V AC halogen lamp : 60...600 W
    Low voltage halogen lamp with electronic transformer : 60...630 W
    colour tint
    White RAL 9010
    quantity per set
    Set of 1
    Complementary
    [Ue] rated operational voltage
    230 V AC at 50 Hz
    rated current
    10 A
    power range
    20...630 VA
    switch function
    1-pole 2-way
    dimmer control
    Rotary push type
    protection type
    Short-circuit and overload protection with automatic reset
    connections - terminals
    Screw terminals
    number of loop terminals
    1
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² (solid)
    1 x 1.5...2 x 2.5 mm² (solid stranded)
    material
    PC/ABS
    surface finish
    Matt
    device mounting
    Flush
    fixing mode
    By screws
    diameter
    83 mm
    depth
    51 mm
    embedding depth
    29 mm
    projecting depth
    22 mm
    Environment
    IP degree of protection
    IP20 also with visual parts removed
    environmental health and issues
    Halogen free
    standards
    EN 60669-1
    EN 60669-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1426  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Rotary dimmer insert for capacitive load (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /