Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE004903 Image

WDE004903

Schneider Electric WDE004903 Image
WDE004903

Exxact RF pb 2 rockers battery alu

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic name
    System M
    product or component type
    RF push-button
    bus type
    Wireless z-wave
    device presentation
    Mechanism with central plate
    number of channels
    4
    battery type
    Lithium
    Complementary
    function available
    With integrated bus coupling unit
    wiring device mounting
    Flush
    operating distance
    100 m outdoor use
    30 m indoor use
    number of rocker
    2
    local signalling
    LED for transmission confirmation/programming
    battery size
    CR2450
    colour
    Metallic
    material
    Plastic brilliant for cover plate
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact RF pb battery (Version 1)
    Date 10/17/10
    Size 1.5 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    RF Switch (Version 1.0)
    Date 1/27/12
    Size 786.7 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Exxact Connect RF push-buttons (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /