Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact Design 2-gang frame with integrated light white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic cover frame name
    Design
    product or component type
    Frame with integrated light
    network type
    AC
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    rated voltage
    250 V
    number of gangs
    2 gangs
    colour
    White
    local signalling
    White LED
    material
    ABS + PC
    height
    158 mm
    width
    87 mm
    depth
    11.6 mm
    product compatibility
    The front can be changed to anthracite, metallic, transparent or brushed steel
    Environment
    standards
    EN 60699-1
    IEC 60884-1
    product certifications
    FIMKO
    NEMKO
    CE
    SEMKO
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Frames for switches and socket-outlets for electrical installations (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /