Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE004588 Image

WDE004588

Schneider Electric WDE004588 Image
WDE004588

Exxact double socket-outlet centre-plate high two-circuits screwless metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    range
    Exxact
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    quantity per set
    5 pieces
    Complementary
    device mounting
    Flush
    socket number
    2
    outlet poles configuration
    2P + E with shutters
    rated current/voltage
    16 A - 250 V AC
    colour
    Metallic
    connections - terminals
    Screwless terminals
    number of loop terminals
    2
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    ASA + PC
    optional fixing mode
    By claw kit insert
    embedding depth
    22.4 mm
    height
    88.1 mm
    width
    71 mm
    projecting depth
    21.8 mm
    Environment
    standards
    IEC 60884-1
    SFS 5610:2004
    SS 4280834
    DIN VDE 0620-1
    product certifications
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO (Version 1.0)
    Date 8/12/15
    Size 1.9 MB
    FIMKO (Version 1.0)
    Date 8/21/15
    Size 298.1 KB
    NEMKO (Version 1.0)
    Date 8/18/15
    Size 368.8 KB
    Socket-outlet (Version 1.0)
    Date 11/18/09
    Size 1.5 MB
    Socket-outlet (Version 1.0)
    Date 11/18/09
    Size 1.5 MB
    Socket outlets (Version 1.0)
    Date 2/4/10
    Size 625.9 KB
    Socket-outlet (Version 1.0)
    Date 11/18/09
    Size 1.5 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 6/27/19
    Size 751.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration