Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact double socket-outlet centre-plate low earthed screwless metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    range
    Exxact
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    quantity per set
    5 pieces
    Complementary
    device mounting
    Flush
    socket number
    2
    outlet poles configuration
    2P + E with shutters
    rated current/voltage
    16 A - 250 V AC
    colour
    Metallic
    connections - terminals
    Screwless terminals
    number of loop terminals
    2
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    ASA + PC
    mounting location
    In a 1.5 module wall box
    optional fixing mode
    By claw kit insert
    embedding depth
    32.4 mm
    height
    88.1 mm
    width
    71 mm
    projecting depth
    11.8 mm
    Environment
    standards
    IEC 60884-1
    SFS 5610:2004
    SS 4280834
    DIN VDE 0620-1
    product certifications
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Socket-outlet (Version 1.0)
    Date 11/18/09
    Size 1.5 MB
    NEMKO (Version 1.0)
    Date 8/18/15
    Size 368.8 KB
    Socket outlets (Version 1.0)
    Date 2/4/10
    Size 625.9 KB
    Socket-outlet (Version 1.0)
    Date 11/18/09
    Size 1.5 MB
    Socket-outlet (Version 1.0)
    Date 11/18/09
    Size 1.5 MB
    FIMKO (Version 1.0)
    Date 8/21/15
    Size 298.1 KB
    SEMKO (Version 1.0)
    Date 8/12/15
    Size 1.9 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 6/27/19
    Size 751.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration