Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact thermostat with touch display universal version metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    product or component type
    Thermostat
    colour
    Metal
    quantity per set
    Set of 1
    Complementary
    [Ue] rated operational voltage
    230 V AC 50 Hz
    [In] rated current
    16 A (resistive load)
    1 A (inductive load) 0.6
    rated current/voltage
    16 A - 230 V AC
    product compatibility
    To be completed with Exxact frame design
    switch function
    2-pole
    connections - terminals
    Screw terminals
    clamping connection capacity
    Solid 1 x 1.5...2 x 2.5 mm² cable(s)
    Solid stranded 1 x 1.5...2 x 2.5 mm² cable(s)
    temperature setting range
    5...35 °C for room mode
    5...50 °C for floor mode
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    height
    71 mm
    width
    71 mm
    embedding depth
    28 mm
    projecting depth
    19 mm
    Environment
    IP degree of protection
    (IP20)
    standards
    EN 60669-1
    EN 60730-2-9
    product certifications
    NEMKO
    CE
    SEMKO
    FIMKO
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • German
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact thermostat with touch display (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 8/24/16
    Size 2 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    EOLI - Electronic Touch Display Thermostat (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Electronic Touch Display Thermostat (Version 1.0)
    REACh Declaration