Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE004364 Image

WDE004364

Schneider Electric WDE004364 Image
WDE004364

Exxact Movement detector basic 350W 120° metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Basic movement detector
    quantity per set
    1 piece
    Complementary
    version
    Basic version
    rated power in W
    350 W
    wiring device mounting
    Flush
    power range
    40...350 W incandescent lamp
    40...350 W 230 V AC halogen lamp
    detection angle
    120°
    light sensitivity
    0...500 lux
    time delay
    1 s...20 min
    rated current/voltage
    16 A - 230 V AC
    colour
    Metallic
    connections - terminals
    Screwless terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    wiring configuration
    Without neutral
    mounting height
    1...1.5 m
    embedding depth
    16 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    20 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-2-1
    EN 61000-6
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Manual for Claws kit Exxact (Version 0)
    Date 10/12/17
    Size 159.3 KB
    Exxact PIR basic 350W (Version 1)
    Date 10/17/10
    Size 772.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO certificate (Version 1.0)
    Date 12/12/18
    Size 192.5 KB
    NEMKO certificate (Version 1.0)
    Date 12/5/18
    Size 463.8 KB
    SEMKO certificate (Version 1.0)
    Date 11/27/18
    Size 102.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 4/20/16
    Size 201.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /