Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE004349 Image

WDE004349

Schneider Electric WDE004349 Image
WDE004349

Exxact dimmer for inductive load, 40-400 W/VA, metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    Rotary dimmer
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole 2-way
    load type
    Incandescent lamp :
    Halogen lamp : @230 V
    Conventional transformer :
    power range
    Incandescent lamp : 40...400 W
    Halogen lamp : 40...300 W
    Conventional transformer : 60...300 VA
    rated current/voltage
    10 A - 230 V AC
    protection type
    Fuse protection
    associated fuse rating
    4 A
    connections - terminals
    Screw terminals
    shape of screw head
    Slotted
    clamping connection capacity
    1.5...2.5 mm² solid cable(s)
    1.5...2.5 mm² solid stranded cable(s)
    colour
    Metallic
    device mounting
    Flush
    embedding depth
    32 mm
    height
    87 mm
    width
    87 mm
    projecting depth
    22 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    product certifications
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    SD400 dimmer (Version 1)
    Date 7/2/14
    Size 1.8 MB
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 12/1/17
    Size 279.8 KB
    SEMKO Certificate (Version 1.0)
    Date 1/5/18
    Size 420.7 KB
    NEMKO Certificate (Version 1.0)
    Date 1/3/18
    Size 206.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /