Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact combi-dimmer - dimmer and switch circuits - 300VA / 8A metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    Universal
    dimmer control
    Push type
    control type
    Push type
    switch function
    1-pole
    load type
    Incandescent lamp :
    Halogen lamp : @230 V
    Conventional transformer :
    power range
    Halogen lamp : 40...300 W
    Incandescent lamp : 40...300 W
    Conventional transformer : 60...300 W
    rated current/voltage
    10 A - 230 V AC
    protection type
    Fuse protection
    associated fuse rating
    2 A
    connected auxiliaries
    Maximum 5 push-button switches
    condition of use
    Load needed on switch circuit for functionality on dimmer circuit
    connections - terminals
    Screw terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    embedding depth
    32 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    14 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-2-1
    EN 60669-1
    product certifications
    NEMKO
    CE
    SEMKO
    FIMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact combi dimmer (Version 1)
    Date 10/17/10
    Size 375 KB
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 9/26/16
    Size 284.6 KB
    SEMKO Certificate (Version 1.0)
    Date 10/24/16
    Size 846.8 KB
    NEMKO Certificate (Version 1.0)
    Date 10/11/16
    Size 209.2 KB
    Light dimmer / On-Off switch (Version 1.0)
    Date 6/23/10
    Size 1.1 MB
    Light dimmer / On-Off switch (Version 1.0)
    Date 7/21/10
    Size 420.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    CE declaration of conformity (Version 1.0)
    Date 4/20/16
    Size 207.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Exxact Dimmers. Product Environmental Profile (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /