Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact uni LED rotary dimmer 400W metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    device short name
    SBD200LED
    product or component type
    Dimmer
    device application
    Control
    device presentation
    Mechanism with central plate
    Complementary
    dimmer type
    Universal
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole 2-way
    load type
    Incandescent lamp :
    Halogen lamp : @230 V
    LED lamp :
    Low voltage halogen lamp with ferromagnetic transformer :
    Low voltage halogen lamp with electronic transformer :
    power range
    Halogen lamp : 4...400 W
    Incandescent lamp : 4...400 W
    LED lamp : 4...40 W (RL LED mode)
    LED lamp : 4 W...200 VA (RC LED mode)
    Low voltage halogen lamp with electronic transformer : 4...400 W
    Low voltage halogen lamp with ferromagnetic transformer : 4 W...400 VA
    rated current/voltage
    10 A - 230 V AC
    protection type
    Electronic short-circuit and automatic overload protection
    connections - terminals
    Screw terminals
    wire stripping length
    6 mm
    clamping connection capacity
    1 x 2.5 mm² solid or flexible with sleeve cable(s)
    2 x 1.5 mm² solid or flexible with sleeve cable(s)
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene) central plate
    ABS (acrylonitrile butadiene-styrene) knob
    surface finish
    Glossy
    device mounting
    Flush
    fixing mode
    By screws
    type of packing
    Carton
    embedding depth
    29 mm
    height
    71 mm
    width
    71 mm
    depth
    51 mm
    product weight
    0.1 kg
    projecting depth
    22 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    ambient air temperature for operation
    -5...35 °C
    relative humidity
    5...95 %
    standards
    EN 60669-2-1
    EN 61000-6-3
    product certifications
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1519  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
  • Documents and Downloads

    Language
    • English
    • French
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact Uni LED rotary dimmer 400W (Version 0)
    Brochure
    Date
    Size
    Add to My Documents
    Led-valaistuksen kytkentä ja säätäminen (Version 1.1)
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 12/5/14
    Size 670.4 KB
    NEMKO Certificate (Version 1.1)
    Date 8/16/17
    Size 224 KB
    FIMKO certificate (Version 1.0)
    Date 8/23/17
    Size 189.9 KB
    SEMKO certificate (Version 1.0)
    Date 8/15/17
    Size 108.7 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    CE declaration of conformity (Version 1.0)
    Date 8/30/16
    Size 189.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/18/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /