Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact rocker push-button 2-way with lamp screw metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    product or component type
    Rocker push-button with lamp
    quantity per set
    Set of 5
    Complementary
    device presentation
    Mechanism
    switch function
    2-way push-button
    switch pattern
    [6T]
    rated current/voltage
    16 A - 250 V - AC
    colour
    Metallic
    local signalling
    Red LED - 0.5 mA
    connections - terminals
    Screw terminals
    loop terminals
    2
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    optional fixing mode
    By claw kit insert
    By screw rocker
    embedding depth
    15 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    18 mm
    Environment
    standards
    EN 60669-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    IP44 (with additional sealing kit)
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Fimko report S90/S100 for switches 2, 2K, 2T (Version 1.0)
    Switch Insert (Version 1.0)
    Date 6/7/19
    Size 578.9 KB
    Switch (Version 1.0)
    Date 7/2/19
    Size 455.3 KB
    Nemko certificate for S90/S100 switches (Version 1.0)
    IP21 appendix to Nemko certificate for S90/S100 switches (Version 1.0)
    Switch (Version 1.0)
    Date 7/11/19
    Size 302.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Installation switches, screw & screwless-type (Exxact) (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /