Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact Design 2-gang front metallic

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic name
    Design
    product or component type
    Frame front
    quantity per set
    5 pieces
    Complementary
    number of gangs
    2 gangs
    colour
    Metallic
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    158 mm
    width
    87 mm
    depth
    6 mm
    Environment
    standards
    EN 60669-1
    IEC 60884-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 1.4 MB
    Installation socket-outlet (Version 1.0)
    Date 5/16/19
    Size 2.1 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.5 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 2.4 MB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 3.6 MB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 464.1 KB
    VE Certificate (Version 1.0)
    Date 12/20/18
    Size 466.3 KB
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 1.5 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 3.4 MB
    KEMA Certificate (Version 1.0)
    Date 12/19/17
    Size 5.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /