Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact Design 3-gang front anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic name
    Design
    product or component type
    Frame front
    quantity per set
    5 pieces
    Complementary
    number of gangs
    3 gangs
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    229 mm
    width
    87 mm
    depth
    6 mm
    Environment
    standards
    EN 60669-1
    IEC 60884-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • German
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 8/29/16
    Size 1.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /