Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE004032 Image

WDE004032

Schneider Electric WDE004032 Image
WDE004032

Exxact Design 2-gang front anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic name
    Design
    product or component type
    Frame front
    quantity per set
    5 pieces
    Complementary
    number of gangs
    2 gangs
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    height
    158 mm
    width
    87 mm
    depth
    6 mm
    Environment
    standards
    EN 60669-1
    IEC 60884-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /