Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact RF pb switch insert 1000VA dark

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic name
    System M
    product or component type
    RF switch
    bus type
    Wireless z-wave
    device presentation
    Mechanism with central plate
    number of channels
    1
    Complementary
    function available
    With integrated bus coupling unit
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    rated voltage
    230 V AC 50/60 Hz
    power range
    0...1000 VA
    load capacitance
    <= 140 µF
    load type
    Capacitive
    Resistive
    number of rocker
    1
    colour
    Anthracite
    material
    Plastic brilliant for cover plate
    Metal for insert
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact Connect switch 1000W (Version 1)
    Date 10/17/10
    Size 737.4 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    RF Switch (Version 1.0)
    Date 1/27/12
    Size 786.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Exxact Connect RF push-buttons (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /