Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact RF pb 1 rocker battery dark

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    aesthetic name
    System M
    product or component type
    RF push-button
    bus type
    Wireless z-wave
    device presentation
    Mechanism with central plate
    number of channels
    2
    battery type
    Lithium
    Complementary
    function available
    With integrated bus coupling unit
    wiring device mounting
    Flush
    operating distance
    100 m outdoor use
    30 m indoor use
    number of rocker
    1
    local signalling
    LED for transmission confirmation/programming
    battery size
    CR2450
    colour
    Anthracite
    material
    Plastic brilliant
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact RF pb battery (Version 1)
    Date 10/17/10
    Size 1.5 MB
    End of Life Information
    Date
    Size
    Add to My Documents
    RF Switch (Version 1.0)
    Date 1/27/12
    Size 786.7 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - Exxact Connect RF push-buttons (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /