Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact comfort dimmer universal 420W/VA anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    Universal
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole 2-way
    function available
    With memory function
    80 % energy saving function
    load type
    Incandescent lamp :
    Halogen lamp : @230 V
    Conventional transformer :
    Electronic transformer :
    power range
    Incandescent lamp : 40...420 W
    Halogen lamp : 40...420 W
    Electronic transformer : 60...420 W
    Conventional transformer : 60...420 W
    rated current/voltage
    10 A - 230 V AC
    protection type
    Electronic short-circuit and automatic overload protection
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    embedding depth
    29 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    22 mm
    product compatibility
    Siemens ballast
    Helvar ballast
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    product certifications
    FIMKO
    NEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    IP44 (with additional sealing kit)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact dimmer comfort (Version 1)
    Date 10/17/10
    Size 597.1 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Exxact Dimmers. Product Environmental Profile (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /