Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact dimmer universal 600W/VA anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    Universal
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole 2-way
    load type
    Incandescent lamp :
    Halogen lamp : @230 V
    Conventional transformer :
    Electronic transformer :
    power range
    Halogen lamp : 40...600 W
    Conventional transformer : 40...600 W
    Incandescent lamp : 60...600 W
    Electronic transformer : 40...600 W
    rated current/voltage
    10 A - 230 V AC
    protection type
    Electronic short-circuit and automatic overload protection
    connections - terminals
    Screw terminals
    number of loop terminals
    1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    embedding depth
    32 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    24 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    product certifications
    CE
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • German
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Universal rotary dimmer insert for capacitive and inductive loads (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    VDE Certificate (Version 1.0)
    Date 7/1/14
    Size 3.5 MB
    NEMKO Certificate (Version 1.0)
    Date 12/14/10
    Size 162 KB
    FIMKO Certificate (Version 1.0)
    Date 9/10/14
    Size 1.3 MB
    SEMKO Certificate (Version 1.0)
    Date 10/12/15
    Size 1.6 MB
    NEMKO Certificate (Version 1.0)
    Date 11/10/15
    Size 221.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Exxact Dimmers. Product Environmental Profile (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/21/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /