Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact push-dimmer universal 400W/VA anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    range of product
    Exxact
    product or component type
    Dimmer
    Complementary
    dimmer type
    Universal
    dimmer control
    Push type
    control type
    Push type
    switch function
    2-way
    load type
    Incandescent lamp :
    Halogen lamp : @230 V
    Conventional transformer :
    Electronic transformer :
    Motor (single-phase) :
    Toroidal transformer :
    power range
    Motor (single-phase) : 20...200 W
    Incandescent lamp : 20...400 W
    Halogen lamp : 20...400 W
    Conventional transformer : 20...400 W
    Electronic transformer : 20...400 W
    Toroidal transformer : 20...300 W
    rated current/voltage
    10 A - 230 V AC
    connected auxiliaries
    Maximum 5 push-button switches
    connections - terminals
    Screw terminals
    number of loop terminals
    1
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    embedding depth
    29 mm
    32 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    14 mm
    22 mm
    product compatibility
    LED illumination light kit
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    IP44 (with additional sealing kit)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact push dimmer (Version 1)
    Date 10/17/10
    Size 198.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Transistor dimmer (Version 1.0)
    Date 6/14/10
    Size 1 MB
    Transistor dimmer (Version 1.0)
    Date 7/21/10
    Size 421.8 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/20/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Exxact Dimmers. Product Environmental Profile (Version 1.1)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/20/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /