Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact triple socket-outlet 3xEuro screw anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    range
    Exxact
    product or component type
    Socket-outlet
    device presentation
    Mechanism
    quantity per set
    5 pieces
    Complementary
    device mounting
    Flush
    socket number
    3
    outlet poles configuration
    2P with shutters
    rated current/voltage
    2.5 A - 250 V AC
    colour
    Anthracite
    connections - terminals
    Screw terminals
    number of loop terminals
    2
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    ASA + PC
    embedding depth
    29 mm
    height
    70.8 mm
    width
    70.8 mm
    projecting depth
    11.8 mm
    Environment
    standards
    IEC 60884-1
    SFS 5610:2004
    SS 4280834
    IEC 60884-2-2
    NEK 502:2006
    product certifications
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1808  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO Certificate (Version 1.0)
    Date 8/4/17
    Size 202.8 KB
    NEMKO Certificate (Version 1.0)
    Date 5/11/17
    Size 84.9 KB
    SEMKO Certificate (Version 1.0)
    Date 7/25/17
    Size 331.9 KB
    SEMKO Certificate (Version 1.0)
    Date 6/23/15
    Size 325.6 KB
    NEMKO Certificate (Version 1.0)
    Date 5/13/15
    Size 209.8 KB
    Socket outlets (Version 1.0)
    Date 4/25/10
    Size 425.4 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Socket Outlet (Version 1.0)
    Date 6/27/19
    Size 751.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/24/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/24/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /