Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact thermostat with changeable contact 24V anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    product or component type
    Thermostat
    device application
    Temperature control
    colour
    Anthracite
    quantity per set
    Set of 1
    Complementary
    [Ue] rated operational voltage
    24 V AC 50 Hz
    [In] rated current
    4 A (resistive load)
    rated current/voltage
    4 A - 24 V AC
    power consumption in VA
    240 VA
    product compatibility
    To be completed with Exxact frame design
    contacts type and composition
    1 C/O
    switch function
    1-pole
    connections - terminals
    Screw terminals
    temperature setting range
    5...30 °C
    material
    ABS (acrylonitrile butadiene-styrene)
    device mounting
    Flush
    height
    71 mm
    width
    71 mm
    embedding depth
    25 mm
    projecting depth
    16 mm
    Environment
    IP degree of protection
    (IP20) also with visual parts removed
    standards
    EN 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact thermostat 24V (Version 1)
    Date 12/22/17
    Size 1.3 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /