Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact
Schneider Electric WDE003471 Image

WDE003471

Schneider Electric WDE003471 Image
WDE003471

Exxact electronic timer 2-pole anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Electronic timer
    quantity per set
    1 piece
    Complementary
    wiring device mounting
    Flush
    switch function
    2-pole-ending
    rated current
    10 A
    rated voltage
    230 V AC
    power range
    <= 2300 W resistive
    <= 360 VA fluorescent tube
    colour
    Anthracite
    local signalling
    Red LED indication in active position
    time delay
    1 h
    15 minutes
    2 h
    30 minutes
    4 h
    8 h
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    wiring configuration
    With neutral
    embedding depth
    24 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    13 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    EN 60669-2-3
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    IP44 (with additional sealing kit)
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact timer 2-pole (Version 1)
    Date 10/17/10
    Size 467.9 KB
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 11/6/18
    Size 218.2 KB
    SEMKO Certificate (Version 1.0)
    Date 10/31/18
    Size 627.1 KB
    FIMKO Certificate (Version 1.0)
    Date 10/11/18
    Size 303.9 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Exxact Timers Clocks & SELV push-buttons. End of life document V2 (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Exxact Timers Clocks & SELV push-buttons. Product Environmental Profile V2 (Version 1.2)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 9/16/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /