Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact telephone outlet 4-pole antracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Telephone outlet
    device presentation
    Mechanism
    telephone socket type
    4-pole
    quantity per set
    5 pieces
    provided equipment
    Krone mounting tool
    Complementary
    wiring device mounting
    Flush
    colour
    Anthracite
    connections - terminals
    Krone terminals
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    7 mm
    height
    71 mm
    width
    71 mm
    depth
    11.8 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    SS 455 15 50
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /