Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact centre plate for 2x Systimax with dust lids anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Central plate
    quantity per set
    Set of 1
    Complementary
    device mounting
    Flush
    Surface
    device presentation
    Flat
    socket number
    2 17.0 x 17.9 mm
    fixing mode
    Snap-in
    colour
    Anthracite
    material
    ABS (acrylonitrile butadiene-styrene)
    embedding depth
    14 mm
    height
    55 mm
    width
    55 mm
    projecting depth
    10 mm
    product compatibility
    To be completed with Exxact frame
    Systimax modular jack
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1642  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /