Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact Movement detector 2.2 meter 2300W 180° anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Movement detector
    quantity per set
    1 piece
    Complementary
    version
    2.2 m version
    rated power in W
    2300 W
    wiring device mounting
    Flush
    power range
    2000 W 230 V AC halogen lamp
    2300 W incandescent lamp
    2 x 1200 W parallel connected fluorescent lamp
    1150 VA low voltage halogen lamp with electronic transformer
    500 W compact fluorescent lamp
    200 VA motor (single-phase)
    1200 W uncompensated fluorescent lamp
    2000 VA 140 µF 0.9 parallel compensated fluorescent lamp
    900 W HF coil fluorescent lamp
    1050 VA low voltage halogen lamp with iron core transformer
    detection angle
    180°
    light sensitivity
    0...1000 lux
    time delay
    1 s...20 min
    rated current/voltage
    16 A - 230 V AC
    colour
    Anthracite
    connections - terminals
    Screwless terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    wiring configuration
    With neutral
    mounting height
    2.2 m
    embedding depth
    16 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    27 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-2-1
    EN 61000-6
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact PIR 2m (Version 1)
    Date 10/17/10
    Size 898.1 KB
    Certificate
    Date
    Size
    Add to My Documents
    FIMKO certificate (Version 1.0)
    Date 12/12/18
    Size 192.5 KB
    NEMKO certificate (Version 1.0)
    Date 12/5/18
    Size 463.8 KB
    SEMKO certificate (Version 1.0)
    Date 11/27/18
    Size 102.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/22/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /