Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact Movement detector basic 350W 120° anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Basic movement detector
    quantity per set
    1 piece
    Complementary
    version
    Basic version
    rated power in W
    350 W
    wiring device mounting
    Flush
    power range
    40...350 W incandescent lamp
    40...350 W 230 V AC halogen lamp
    detection angle
    120°
    light sensitivity
    0...500 lux
    time delay
    1 s...20 min
    rated current/voltage
    16 A - 230 V AC
    colour
    Anthracite
    connections - terminals
    Screwless terminals
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    material
    ABS (acrylonitrile butadiene-styrene)
    wiring configuration
    Without neutral
    mounting height
    1...1.5 m
    embedding depth
    16 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    20 mm
    product compatibility
    To be completed with Exxact frame
    Environment
    standards
    EN 60669-2-1
    EN 61000-6
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  0852  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    • Finnish
    • Swedish
    • Norwegian
    User guide
    Date
    Size
    Add to My Documents
    Exxact PIR basic 350W (Version 1)
    Date 10/17/10
    Size 772.6 KB
    Certificate
    Date
    Size
    Add to My Documents
    SEMKO certificate (Version 1.0)
    Date 11/27/18
    Size 102.4 KB
    FIMKO certificate (Version 1.0)
    Date 12/12/18
    Size 192.5 KB
    NEMKO certificate (Version 1.0)
    Date 12/5/18
    Size 463.8 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 4/20/16
    Size 201.4 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 8/25/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 8/25/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /