Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact rocker switch 2-pole 2-way screw anthracite

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    product or component type
    Rocker switch
    quantity per set
    Set of 5
    Complementary
    device presentation
    Mechanism
    switch function
    2-pole 2-way
    switch pattern
    [6/2]
    rated current/voltage
    10 A - 250 V - AC
    colour
    Anthracite
    connections - terminals
    Screw terminals
    loop terminals
    0
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    optional fixing mode
    By claw kit insert
    By screw rocker
    embedding depth
    15 mm
    height
    71 mm
    width
    71 mm
    projecting depth
    18 mm
    Environment
    standards
    EN 60669-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    IP44 (with additional sealing kit)
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1842  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Nemko certificate for S90/S100 switches (Version 1.0)
    Fimko report S90/S100 for switches 2, 2K, 2T (Version 1.0)
    Switch Insert (Version 1.0)
    Date 6/7/19
    Size 578.9 KB
    IP21 appendix to Nemko certificate for S90/S100 switches (Version 1.0)
    Switch (Version 1.0)
    Date 7/11/19
    Size 302.9 KB
    Switch (Version 1.0)
    Date 7/2/19
    Size 455.3 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Installation switches, screw & screwless-type (Exxact) (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /