Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Exxact rocker switch 2-way screwless surface white

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Exxact
    product or component type
    Rocker switch
    quantity per set
    Set of 5
    Complementary
    device presentation
    Mechanism
    switch function
    2-way
    switch pattern
    [6/1]
    rated current/voltage
    16 AX - 250 V - AC
    colour
    White RAL 9003
    connections - terminals
    Screwless terminals
    loop terminals
    2
    clamping connection capacity
    1 x 1.5...2 x 2.5 mm² solid cable(s)
    1 x 1.5...2 x 2.5 mm² solid stranded cable(s)
    optional fixing mode
    By claw kit insert
    height
    71 mm
    width
    71 mm
    projecting depth
    26 mm
    Environment
    standards
    EN 60669-1
    product certifications
    CE
    FIMKO
    NEMKO
    SEMKO
    IP degree of protection
    IP20 (also with visual parts removed)
    IP21
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1842  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    • Finnish
    • Estonian
    Certificate
    Date
    Size
    Add to My Documents
    Switch Insert (Version 1.0)
    Date 6/7/19
    Size 578.9 KB
    Switch (Version 1.0)
    Date 7/2/19
    Size 455.3 KB
    Switch (Version 1.0)
    Date 7/11/19
    Size 302.9 KB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Estonia (Version 1.0)
    Date 5/3/19
    Size 5.6 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Installation switches, screw & screwless-type (Exxact) (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /