Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Exxact™ Surface
Schneider Electric WDE002020 Image

WDE002020

Green premium brand logo
Schneider Electric WDE002020 Image
WDE002020
Green premium brand logo

Pilot LED lamp switch 24V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Exxact
    product or component type
    Pilot lamp
    quantity per set
    10 pieces
    Complementary
    product destination
    Rocker switch
    rated voltage
    24 V
    local signalling
    Red LED
    housing colour
    Green transparent
    height
    8 mm
    width
    21 mm
    projecting depth
    10 mm
    Environment
    standards
    EN 60669-1
    product certifications
    NEMKO
    FIMKO
    SEMKO
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    Switch Insert (Version 1.0)
    Date 6/7/19
    Size 578.9 KB
    Switch (Version 1.0)
    Date 7/2/19
    Size 455.3 KB
    Switch (Version 1.0)
    Date 7/11/19
    Size 302.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /