Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Roda
Schneider Electric WDA98P21 Image

WDA98P21

Schneider Electric WDA98P21 Image
WDA98P21

Roda - cover + fixing frame 4X2 3 modules - white with lilac moldure

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Roda
    aesthetic name
    Roda Class
    product or component type
    Front plate
    colour tint
    White
    Complementary
    type of packing
    Flow-pack
    material
    ABS + PC
    height
    118 mm
    depth
    20 mm
    width
    88 mm
    fixing mode
    Clip-in
    Environment
    standards
    NM 60669-1
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/19/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /