Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Roda
Schneider Electric WDA95015 Image

WDA95015

Schneider Electric WDA95015 Image
WDA95015

Roda - Light rotary Dimmer - 127/220V - Aluminum

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Roda
    product or component type
    Dimmer
    colour tint
    Aluminium
    Complementary
    device presentation
    Mechanism
    control type
    Rotary
    type of packing
    Group
    device application
    Lighting
    [Ue] rated operational voltage
    127...220 V AC 50/60 Hz
    power range
    230 V AC incandescent lamp: 400 W
    127 V AC halogen lamp: 200 W
    230 V AC halogen lamp: 400 W
    127 V AC incandescent lamp: 200 W
    230 V AC LED lamp: 100 W
    127 V AC LED lamp: 50 W
    material
    ABS + PC
    number of modules
    1 module
    depth
    39 mm
    height
    25 mm
    width
    45 mm
    connections - terminals
    Pre-stripped wire terminations
    fixing mode
    Clip-in
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/17/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /