Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Roda
Schneider Electric WDA65811 Image

WDA65811

Schneider Electric WDA65811 Image
WDA65811

Roda - USB charger 2.0 - 1A 127/220V - module - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Roda
    product or component type
    USB charger
    fixing mode
    Fixed
    integrated connection type
    1 USB port 5 V DC, maximum load current: 1 A
    Complementary
    device mounting
    Flush
    device presentation
    Mechanism
    range compatibility
    Roda fixing frame
    colour tint
    White
    surface finish
    Matt
    surface treatment
    Untreated
    number of modules
    1 module
    type of packing
    Flow-pack
    quantity per set
    Set of 8
    sale per indivisible quantity
    1
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -5…50 °C
    relative humidity
    15…95 %
    connector type
    USB 2.0
    [Ue] rated operational voltage
    127/250 V AC at 50/60 Hz
    maximum power consumption in W
    0.1 W
    input power
    5 W
    material
    Thermoplastic ABS-UV stabilised: centre plate
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate): centre plate
    protection type
    Short time short-circuit protection
    number of terminals
    2 screw terminals
    screwdriver shape
    Phillips combined
    clamping connection capacity
    1.5...2.5 mm² for flexible cable(s)
    1.5...2.5 mm² for rigid cable(s)
    wire stripping length
    7 mm
    product compatibility
    Texas Instruments
    Research in Motion
    Motorola Mobility
    TCT mobile (ALCATEL)
    Qualcomm
    Samsung
    LGE
    Emblaze mobile
    Apple
    Sony Ericsonn
    Huawei Technologies
    Nokia
    Atmel
    height
    43 mm
    width
    23 mm
    depth
    45 mm
    embedding depth
    42 mm
    net weight
    0.05 kg
    Environment
    standards
    EN 62684
    NEMA 5-15R
    ETSI EN 300 489-34
    EN 60950-1
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    2009/125/EC - ecodesign
    electrical insulation class
    Class II
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    Bleach
    Alcohol
    Window-cleaning fluid
    Petrol
    Liquid soap
    Oil
    Ammonia
    Acetone
    UV resistant
    Hydrogen peroxide (H2O2)
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    • Spanish
    • Portuguese
    Instruction sheet
    Date
    Size
    Add to My Documents
    Single USB charger User Manual (Version 1)
    Date 11/26/15
    Size 1.7 MB
    Catalogue page
    Date
    Size
    Add to My Documents
    Miluz, Prime Decor-Lunare-Modena, Roda USB-Chargers catalogue page (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /