Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Roda
Schneider Electric WDA65021 Image

WDA65021

Schneider Electric WDA65021 Image
WDA65021

Roda - assembled duplex Argentean socket - 10A 250V 2P+E + IP54 cover - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Roda
    product or component type
    Socket-outlet
    number of modules
    3 modules
    rated current
    10 A at 250 V AC 50/60 Hz
    cover plate colour tint
    White
    Complementary
    device mounting
    Flush
    outlet standard
    Argentinean
    outlet poles configuration
    2P + E
    device presentation
    Complete product
    fixing mode
    Clip-in
    material
    ABS + PC: all sides
    connections - terminals
    Screw clamp terminals
    width
    85 mm
    height
    124.3 mm
    depth
    20 mm
    Environment
    IP degree of protection
    IP54
    environmental characteristic
    UV resistant
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /