Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Roda
Schneider Electric WDA65011 Image

WDA65011

Schneider Electric WDA65011 Image
WDA65011

Roda - switch and socket-outlet - 2P+E argentinean with IP54 cover - white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Roda
    product or component type
    Switch and socket-outlet
    device presentation
    Complete product
    outlet poles configuration
    2P + E
    fixing mode
    Screw
    Complementary
    device mounting
    Flush
    outlet standard description
    With earthing contact
    outlet standard
    Argentinean
    switch function
    1-way
    number of modules
    3 modules
    colour tint
    White
    type of packing
    Bag
    rated current
    16 A switch
    10 A socket-outlet
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    connections - terminals
    Screw clamp terminals
    material
    ABS + PC: all sides
    height
    124.3 mm
    width
    85 mm
    depth
    20 mm
    standards
    NM 60669-1
    Environment
    IP degree of protection
    IP54
    environmental characteristic
    UV resistant
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /