Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Roda
Schneider Electric WDA58F07 Image

WDA58F07

Schneider Electric WDA58F07 Image
WDA58F07

Roda - decorative central frame - 3 modules - green

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Roda Class
    product or component type
    Center plate
    number of modules
    3 modules
    colour tint
    Green
    Complementary
    fixing mode
    Clip-in
    material
    ABS (acrylonitrile butadiene-styrene): decorative frame
    depth
    10 mm
    width
    50 mm
    height
    80 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 10/22/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /