Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric WDA108372 Image

View all Base

WDA108372

Schneider Electric WDA108372 Image
View all Base
WDA108372

COVER FRAME 3 MODULES GRAPHITE

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Base
    product or component type
    Cover frame
    device application
    Multi-purpose
    Complementary
    colour tint
    Graphite
    material
    ABS UV non-stabilised
    height
    81 mm
    width
    117 mm
    depth
    7 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /