Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric WDA108300 Image

View all Base

WDA108300

Schneider Electric WDA108300 Image
View all Base
WDA108300

BASE - Fixing frame 3 modules

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Base
    product or component type
    Fixing frame
    colour tint
    Black
    Complementary
    material
    PP (polypropylene)
    shape
    Rectangular
    depth
    20 mm
    height
    177 mm
    width
    77 mm
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /