Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Base
Schneider Electric WDA105052 Image

WDA105052

Schneider Electric WDA105052 Image
WDA105052

Fan Dimmer - 400W - 220V - Black

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Base
    product or component type
    Dimmer + switch
    device presentation
    Flush-mounting module
    colour tint
    White
    type of packing
    Bag
    Complementary
    dimmer application
    Fan
    switch function
    1-way
    [Ue] rated operational voltage
    250 V AC
    rated power in W
    400 W
    material
    ABS + PC
    depth
    39 mm
    height
    45 mm
    width
    25 mm
    connections - terminals
    Pre-stripped wire terminations
    cable cross section
    1.5 mm²
    AWG gauge
    AWG 14
    fixing mode
    Clip-in
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1101  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /